Sealmaster Plain Spherical Bearing - Heavy Duty Two Piece Sealed Carbon Steel Race - BTS 12LS
Part #:1841205000
Catalog #:BTS 12LS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.015 | Ball Flat Diameter (in): | 1 in |
| Ball Diameter (in): | 1.25 in | Outside Diameter (in): | 1.5 in |
| Ball Width (in): | 1.25 in | Race Width (in): | 0.5 in |
Technical Specifications
| Misalignment Angle B1: | +/-0 | Series: | BTS-LS |
| Product Type: | BTS-LS | Race Material: | Carbon Steel - corrosion resistant plating |
| Axial Load: | 6,300 | Misalignment Angle B3: | 0 |
| Max Static Radial Load: | 31,500 | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Misalignment Angle: | +/-13.5 | Lubrication System: | Thru OD |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Seal Material: | Synthetic rubber |
| Race Material Product Selection: | Carbon Steel | Seal Type: | Sealed |
| Lubrication Type: | Grease | Type: | Plain Spherical |
| Construction: | Heavy Duty Two Piece | Ability to Relubricate: | Yes |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Class: | Precision |
| Bore Size (in): | 0.7500 in | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722243 | Weight: | 0.31 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

