Rollway Angular Contact Ball Bearing - Double Row - Straight Bore - 3305 C3
Part #:3305 C3
Catalog #:3305 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1 in | Overall Width (mm): | 25.4 mm |
| Bore Size (mm): | 25 mm | Outside Diameter (mm): | 62 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 3300 |
| Contact Angle: | 30° | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 2 |
| Rolling Element: | Ball | Static Load Rating (kN): | 17.3 kN |
| Misalignment: | No | Dynamic Load Rating (kN): | 29.2 kN |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 10,000 rpm |
| Platform: | Double Row Angular Contact Ball Bearing | Duplexing: | No |
| Sealed: | None | Speed (Max) Grease (rpm): | 7,500 rpm |
| Dynamic Load Rating (lb): | 6564 lb |
General Specifications
| UPC: | 637410095687 | Weight: | 0.56 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 2.44 IN | Country of Origin: | China |

