McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 26
Part #:5452600000
Catalog #:MR 26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.6250 in |
| Outer Width (in): | 1.25 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outside Diameter (in): | 2.1875 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Seal Type: | Unsealed | Misalignment: | No |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 13,300 lb |
| Speed [Max] Grease (RPM): | 3,700 rpm | Static Load Rating (lb): | 22,100 lb |
| Duplexing: | No | Sealed: | None |
| Speed [Max] Oil (RPM): | 7,400 rpm | Platform: | Cagerol Bearing |
| Flanges: | No flange | Standard Met: | ABMA, ISO, MS 51961-25 |
| Related Inner Ring: | MI 22 4S | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication groove and hole | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066512 | Weight: | 0.42 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

