System Plast 880TAB Side-flexing Solid Top, Material: NG evo (Gray Blue), Width: 3.25in, Pitch: 1.5in - NGE880TAB-K325
Part #:AA1100310
Catalog #:NGE880TAB-K325
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 880 Series Side-flexing Chain | Product Type: | Side-Flexing |
| Product Group: | Chain | Flight Thickness (in): | 0.16 in |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 4 mm |
| Chain Material: | NGE | Chain Number: | 880TAB |
| Chain Width Measurement System: | Imperial | Weight (lb/ft): | 0.7 lb/ft |
| Breaking Load (N): | 5,400 N | Chain Material Description: | NG evo (Gray Blue) |
| Chain Width (mm): | 82.55 mm | Surface Type: | Solid Top |
| Curve Retention Type: | TAB | Breaking Load (lb): | 1,200 lb |
| Chain Pitch (in): | 1.5 in | Chain Width (in): | 3.25 in |
| Chain Pitch (mm): | 38.1 mm | Weight (kg/m): | 1 kg/m |
| Straight or Side-Flex: | Side-flexing | Rod/Pin Material: | Austenitic steel |
General Specifications
| UPC: | 726166518820 | Weight: | 0.70 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 3.90 IN |

