System Plast Chain Guide: 1.25"W X 0.33"H X 120"L White UHMW-PE - HA-2050-10
Part #:HA-2050-10
Catalog #:HA-2050-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Color: | White | Length (ft): | 10 ft |
| Chain Size: | 50 | Material: | UHMW-PE |
| Height (in): | 0.375 in | Measurement System: | Imperial |
| Width (in): | 1 in | Product Line: | Guide Products |
| Product Group: | Profiles | Product Type: | Chain and Cable Guide |
| Profile: | Chain Guide |
General Specifications
| UPC: | 787405400832 | Weight: | 0.12 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 0.33 IN |

