How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/125-1/200 Hp |
| Voltage: | 115 V | Speed: | 1550 rpm |
| Frame: | 3.3 | Thermal Protection: | Automatic |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | .57/.34 A | Number of Speeds: | 2 |
Technical Specifications
| Rotation: | Clockwise Lead End | Drive End Bearing: | Sleeve |
| Shaft Extension: | 1 3/4 X 1/4 X 1 3/4 in |
General Specifications
| UPC: | 786674005687 | Weight: | 3.30 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 4.00 IN |

