Regal Beloit is now Regal Rexnord. Click here to learn more.

AC Motors - NEMA

Motors engineered and built for performance and reliability to meet or exceed NEMA energy-efficiency levels. Our robust line-up is designed to fit in a myriad of applications or industries ranging from general purpose to severe duty environments.

Browse our Catalog

Find a Distributor

Talk to one of our expert sales professionals about how our products can efficiently power your business.


Regal is an industry leader in motors with over 100 years of expertise in providing innovations to the residential and commercial HVAC and refrigeration industries. Our HVAC solutions can help you reduce energy consumption, noise and improve overall air quality for air conditioning systems including: condenser fans, roof top units, cooling tower fans, crop dryer fans, ventilation fans and more.

Our broad range of refrigeration solutions can be used for reach-in and walk-in coolers, reach-in and walk-in freezers, refrigeration cases, vending machines and ice machines.




Hundreds of industrial designed "off-the-shelf" motor solutions including totally enclosed and drip-proof enclosures, rolled steel and cast iron frames, and single or three phase motors.



Specialized motors for the pumping industry featuring jet pump, JM and JP pump, carbonator pump, and fire pump motors with variations for washdown applications or explosion proof environments.



Whether you need a motor that handles an occasional splash or a solution that can handle a continuous washdown 24/7, Regal washdown industrial-duty motors can take it. Choose a solution that's USDA approved. FDA approved, BISSC certified, or has an IP69 enclosure protection, to name a few.



Motors constructed to meet varying application needs ranging from automotive duty, aggregate duty, air compressors, pressure washers, unit handling, to woodworking motors and more.



Our complete line of Farm Duty / Agricultural Duty Series of motors are designed and built for the tough applications found in the agricultural industry.



Inverter or vector duty motor designed for use in constant torque speed control applications found on conveyors, material handling, pumps, and fans. Models feature varying speed ranges including 4:1, 10:1, 1000:1, and 2000:1 and offer encoders or encoder provisions.



Our LEESON® and Marathon® explosion proof electric motors can be found in a variety of applications including washdown, pump, dc motor designs, and more. These motors are engineered to support industries operating under strict safety protocols with extreme conditions and precautions. Every cautious application deserves a motor crafted to meet the demands of the industry. Learn more about our explosion proof motors today.



Designed for harsh environments featuring cast iron frames, totally enclosed enclosures, as well as IEEE-841 designs to withstand the toughest industrial applications found in refineries, mines, foundries, paper and pulp mills, cement plants, and other severe duty applications.



Designed for use where special voltages are required including 575V, 200/400V, or 50Hz commonly found in pumps, compressors, fans, blowers, or other industrial applications.



Permanent Magnet (PM) or Electronically Commutated motors (EC) designed for air handling and pump applications. These motors offer higher efficiency when compared to traditional radial induction motors


Hazardous location site conditions will determine if a severe duty electric motor, IEEE 841 severe duty electric motor, or explosion proof electric motor is required. Learn more about industrial motor offerings and considerations for use in hazardous locations.

 

 

NEMA is believed to be the trademark and/or trade name of National Electrical Manufacturers Association and is not owned or controlled by Regal Rexnord Corporation.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.