Regal Beloit is now Regal Rexnord. Click here to learn more.

Definite Purpose Motors

Definite purpose ac motors get their name from the defined or specific applications they serve in the market. Regal offers a wide variety of these motors across the Century®, Marathon®, and LEESON® brands suited for everyday use and operation. Our definite purpose ac motor solutions provide application-specific reliability in a range of enclosures, frame sizes, and horse powers.

Browse our extensive catalog of definite purpose ac motors to find a motor for your unique application.

 

 




Brake Motors

For use where quick response stopping and holding is required in the application, which may include conveyors, hoists, packaging equipment, and more.



Automotive Duty Motors

These motors are ideally suited for a wide variety of tough applications found in automotive manufacturing facilities and other industries utilizing U-Frame motors, which would include pumps, conveyors and fans.



Elevator Duty Motors

Elevator duty motors cover a range of applications such as elevator hoist, elevator pump, and elevator duty. These are all operations that require constant torque loads to move and transport material, people, and product.



Air Compressor Motors

Our air compressor motors deliver the high starting torque needed in air compressor applications. All our air compressor motors are UL recognized and CSA certified to ensure they are safe for use in a variety of environments.



Pressure Washer Motors

Pressure washer motors are specially suited for hot or cold pressure washer applications and other single phase installations requiring minimum starting and running amperages.



Instant Reversing Motors

These motors are specifically designed motors for use on “instant-reversing” parking gates, doors, slide gates, or other moderate starting torque instant reversing applications. They must be capable of frequent reversing service.



Unit Handling Motors

Unit and baggage handling, conveyors, packaging equipment machine tools, elevators and door openers where a conduit box at 12:00 position is needed due to mounting size restrictions.



Power Tool Motors

Replacement motors for table saws, planers, lathes, and other equipment found in the woodworking and metalworking trades. These totally enclosed, fan cooled motors are well suited for use in dusty and dirty environments or where wood or metal shavings are present.



Boat Hoist Duty Motors

Stainless steel frames deliver a rugged exterior that protect boat hoist duty motors during operations. These motors are fit with drain holes to ensure proper water runoff.



Convection Oven Motors

These split phase motors offer an ambient temperature of 60°C in order to operate in food environments such as pizza or convection ovens. Automatic reset overload protectors deliver an additional level of protection to the motor, restaurants, and their consumers.



Woodworking Duty Motors

These motors are designed for woodworking equipment such as table saws, planers, etc. They are constructed with a fully gasketed enclosure to prevent dust entry.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.