Regal Beloit is now Regal Rexnord. Click here to learn more.

General Purpose Motors


Our low voltage general purpose motors meet or exceed NEMA® performance factors for optimized performance in a range of commercial and industrial applications. These motors are all UL recognized and CSA certified for safe and reliable operation.

 

 

Talk to one of our expert sales professionals about how our solutions can efficiently power your business.


General Purpose Motors are available in the following enclosure constructions:

Totally Enclosed Fan Cooled (TEFC)

Totally enclosed fan cooled motors are the same as totally enclosed non-ventilated(TENV) motors except they have an external fan as an integral part of the motor to provide cooling by blowing air over the outside frame.
 


Open Drip Proof (ODP)

Open drip proof motors have venting in the end frame and/or main frame, situated to prevent drops of liquid from falling into the motor within a 15° angle from the vertical. ODP motors are designed for use in areas that are reasonably dry, clean, well-ventilated, and usually indoors. If installed outdoors, ODP motors should be protected with a cover that does not restrict air flow.
 


Totally Enclosed Non-Ventilated (TENV)

Totally enclosed non-ventilated motors are tightly enclosed to prevent the free exchange of air, but are not air tight. TENV motors have no cooling fan and rely on convection for cooling. They are suitable for use where exposed to dirt or dampness, but not for hazardous locations or applications having frequent hose downs.
 


Totally Enclosed Air Over (TEAO)

Totally enclosed air over motors are specifically designed to be used within the airflow of the fan or blower they are driving. This provides an important part of the motor’s cooling.
 

Industries

General purpose motors can be commonly found in the following industries:
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.