Regal Beloit is now Regal Rexnord. Click here to learn more.

HVAC/R Motors

Regal is an industry leader in motors with over 100 years of expertise in providing innovations to the residential and commercial HVAC and refrigeration industries. Our HVAC solutions can help you reduce energy consumption, noise and improve overall air quality for air conditioning systems including: condenser fans, roof top units, cooling tower fans, crop dryer fans, ventilation fans and more.

Our broad range of refrigeration solutions can be used for reach-in and walk-in coolers, reach-in and walk-in freezers, refrigeration cases, vending machines and ice machines.


Browse our Catalog

Find a Distributor

Talk to one of our expert sales professionals about how our products can efficiently power your business.



Fan and Blower Motors

Fan and blower motors are 42 and 48-frame fractional horsepower indoor blower motors used in residential and light commercial HVAC systems. These indoor blower motors are suitable for residential split systems, package units, portable terminal air conditioners (PTAC), fan filter units (FFU), variable air volume (VAV), attic and unit ventilators, and air handlers.



Condenser Fan Motors

Condenser fan motors are 42, 48, and 56-frame outdoor fan motors used in residential and light commercial HVAC and refrigeration condenser fan applications. These permanent split capacitor (PSC), electronically commutated motor (ECM) or 3-phase motors are suitable for air conditioning (A/C), heat pump, or package unit applications.



OEM Replacement Motors

Original equipment manufacturer (OEM) replacement motors are 42, 48, and 56-frame replacement motors used in residential and light commercial HVAC and refrigeration condenser fan applications. These permanent split capacitor (PSC) and electronically commutated motor (ECM) outdoor condenser fan motors and indoor blower motors are suitable for air conditioning (A/C), heat pump, package units, residential split systems, portable terminal air conditioner (PTAC), fan filter unit (FFU), variable air volume (VAV), attic and unit ventilators, and air handlers.



Fan Coil and Air Conditioner Motors

Fan Coil / Room Air Conditioner 42 and 48-frame motors are used in indoor blower motor applications. These permanent split capacitor (PSC), electronically commutated motor (ECM) and shaded pole motors are suitable for fan coils, air conditioners, blowers, wall or closet mounted systems, and air curtains.



Refrigeration Motors

Refrigeration motors (3.3" dia.) are used in commercial refrigeration evaporator units. These watt-rated, unit bearing, shaded pole, permanent split capacitor (PSC) or electronically commutated motors (ECM) are suitable for reach-in and walk-in coolers and freezers, refrigeration cases, vending and ice machines, rooftop condensers, and fan packs.



Unit Bearing Motors

Unit bearing motors (watt-rated motors) are used in industrial and commercial refrigeration condensing and evaporating units. These shaded pole, permanent split capacitor (PSC), electronically commutated motor (ECM), drop-in replacement motors with a long life bearing design are suitable for walk-in/reach-in coolers/freezers, food/beverage/bottle coolers, vending/ice machines, rooftop condensers, and fan packs.



C-Frame / Skeleton Motors

C-Frame / Skeleton motors are small shaded pole fan motors used in bathroom ventilators, radiant heaters, wall heaters, refrigeration applications, draft inducers, range hoods, evaporators, exhaust fans, wood/pellet stove blowers, and gas fireplace fans. Fan motors come in various speeds, mounting configurations, wiring configurations and direct original equipment manufacturer (OEM) replacements.



Ventilation Motors

Ventilation motors are used in 42, 48, and 56-frame applications. These shaded pole, permanent split capacitor (PSC), continuous duty, original equipment manufacturer (OEM) replacement motors are suitable for roof and wall ventilation, condenser and furnace fans, and direct drive blowers.



Definite Purpose Motors

Definite purpose motors in the HVAC/R field focus on specific applications for end consumers. These motors are used in unique applications such as KILN duty, oil burner motors, and 2-speed motors.
 


Unit Heater Motors

Unit heater motors are used in 42 and 48-frame applications. These shaded pole, permanent split capacitor (PSC), split phase, continuous duty motors are suitable for unit heaters and other shaft-mounted fans and blower equipment.



Pedestal Fan Motors

Pedestal fan motors are 48-frame motors designed for pedestal and wall mount fans. These permanent split capacitor (PSC), split phase design, continuous duty motors are suitable for warehouses, factory floors, amusement parks, and institutional buildings.



Draft Inducer Motors

Draft inducer motors are original equipment manufacturer (OEM) replacements used in furnaces and water heaters. They are a shaded pole or permanent split capacitor (PSC) motor used in small blower wheel assemblies and come in 3 3/8" diameter.



Transformer Cooling Fan Motors

These permanent split capacitor (PSC), 48-frame motors are designed specifically to meet the requirements of outdoor power transformer cooling applications. Transformer cooling fan motors are used to supply cool air to transformers.


 

Resources

PSC Motors vs Electronically Commutated Motors (ECM) 

This guide will help technicians in residential and commercial HVAC understand basics of both Permanent Split Capacitor (PSC) Motors and Electronically Commutated Motors (ECM).



Electric Motor Terminology and Characteristics

This guide to HVAC electric motors reviews the three critical elements – application, characteristics, and types, which are vital to selecting a correct replacement motor.



Identifying PSC Replacement Motors

Review how to use a PSC motor nameplate, measurements of the motor’s dimensions and questions about application usage to find the correct PSC replacement motor.



How Reducing HVAC Motor Inventory on Your Truck Can Improve Your Bottom Line

For HVAC companies, your trucks are basically your storefronts and represent your brand. Having all the necessary tools and resources available from your trucks will not only make the job easier for your service technicians, but also increase your bottom line. One of the best ways to optimize your trucks is to reduce the HVAC inventory that they carry day to day.



Replacing Most Commonly Failed HVAC Motors

Knowing your options when it comes to replacing HVAC motors and induced draft blowers can lead to easier installation and more satisfied customers.



What Is an OEM Part?

What is an Original Equipment Manufacturer (OEM) part and when is a universal part a better option for HVAC technicians?
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.