Regal Beloit is now Regal Rexnord. Click here to learn more.

Variable Speed Motors

Regal offers a range of variable speed motors in the form of vector (inverter) duty motors to meet our partners’ unique applications and specific speed requirements. These include motors used in severe-duty and explosive environments, brake motor applications, and permanent magnet motors operating with high-efficiency. Vector duty motors are used in constant torque (conveyors and machine tools) or variable torque (pumps and fans) variable speed applications within the stated speed range of the motor.


Talk to one of our expert sales professionals about how our products can efficiently power your business.





Speed Ratio Motors 

Inverter duty motors are paired with a VFD (Variable Frequency Drive), which converts single phase or three phase power to a direct current. That DC is inverted back into the form of three phase AC power, by switching transistors on and off at very high frequencies.

This switching can take the DC waveform and by opening and closing at certain speeds and durations can create an output waveform that mimics the sine wave that is required to drive a three phase electric motor. The output waveform is known as a Pulse Width Modulation (PWM) waveform because the waveform is created by multiple pulses of the switches at short intervals, allowing speed control induction ratings.




Encoder Motors

Vector (inverter) duty motors are built to operate at lower speeds and tolerate heat generated from their performance. Integrating encoders into an induction motor provides precise speed, torque, and position control over a much wider speed range by maximizing the performance of the motor. Many motor applications require precise speed, torque, or position regulation which requires an encoder for feedback. Demanding industries in paper, steel, textile and material will benefit from these designs when applied to crane, hoist, conveyor and cutting applications. 




Permanent Magnet Motors

Our Marathon® and LEESON® permanent magnet ac motors continue to play a larger role in the industry due to their increased energy efficiencies. This is done by combining the power of permanent magnets with the motor windings on its field, creating a smoother performance. PMAC motors can save energy in all motor applications due to their superior efficiency and high-power density. The PMAC is versatile and can be used in many of the same applications where induction motors are used when paired with a VFD. The PMAC can be used in new applications delivering high torque at variable speeds, such as conveyors, mixers, grinders, pumps, fans, blowers, and agriculture equipment. Note that PMAC motors require variable frequency drives (VFDs) that are specially made for the PMAC design. 





Brake Motors

Brake motors play an important role in maintaining consistency and safety. Our vector (inverter) duty motors are designed for use in conveyors, machine tools, cranes, hoists, and other industrial machinery requiring quick stop or holding torque.





Explosion Proof Motors

Our explosion proof vector (inverter) duty motors are built strong to support applications with hazardous and extreme operations. These durable motors operate in environments with high-risk safety concerns such as chemical plants, crane and hoist, refineries, marine duty, and more. 
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.