Regal Beloit is now Regal Rexnord. Click here to learn more.

Worm Gearing


Regal offers a broad selection of right angle worm gear reducers that range from an industry interchange design with modular accessories to cast iron and aluminum designs. These products are intended for a wide variety of industries and applications. Some of our highest volume applications are in conveyors, unit material handling, mixers and packaging equipment.

Regal is one of the largest providers of worm speed reducers in North America.

Grove Gear® drives are industry leaders in industrial-duty gear reducers and gear motors. Our product offering include cast iron, aluminum and stainless steel worm speed reducers and ration multipliers for a broad range of industries, such as unit and bulk material handling, mixers, crane and winch applications and many more.

The Hub City® single reduction PowerCubeX® gear boxes are available sizes from 1.33" to 10" center distance, and ratios from 5/1 to 60/1 (and higher in certain models). Various input and output types and styles are available.

The Morse® Raider® Plus worm gear reducer product line features a center distance range from 1.0" to 6.0" with ratios from 5:1 to 60:1. It also contains an output torque range from 200 to 10,000 ft-lbs. Additionally, the line is an industry leader due to its patented design technology and manufacturing techniques.

When it comes to winning solutions to your right-angle, small worm gear drive challenges, Falk Omnibox   has it all. Omnibox incorporates our best durability and reliability features into one competitively priced product line. Over 475,000 configurations mean there’s one that’s precisely right for virtually every application. And Omnibox delivers all this quality and performance in a package that offers drop-in convenience for minimal downtime.




Types of Worm Gearing

Single & Double Reduction

Industry interchange design to interchange with most domestic brands

Compact aluminum housed products that interchange with global brands


Washdown

Three levels of washdown protection range from epoxy painted to all stainless steel with IP69K certified water tight and dust tight enclosures.


Applications


Crane Hoist and Winch

Conveyors

Mixers

Packaging Machinery

Overhead Doors

Boat Lifts


Videos









 

Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.