Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 150 1/1.5 A,B SP
Part #:0220-00859
Catalog #:150 1/1.5 A,B SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Product Line: | Bevel Gear Drives |
| Style: | A,B | Ratio: | 1:1.50 |
| Product Type: | Right Angle | Input Diameter (in): | 1.000 in |
| Service Factor: | 1 | Gear Type: | Spiral Bevel |
| Maximum Input HP: | 24.7 @ 1750 RPM | Series Code: | 150 |
| Output RPM: | 2625 | Input Style: | Shaft |
| Ratio Range: | 1:1.5 | Housing Height (in): | 4.125 in |
| Reduction: | Single | Housing Dimensions: | (L)6.28125 x (H)4.125 x (W)6.1875 |
| Housing Length (in): | 6.28125 in | Housing Width (in): | 6.1875 in |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 593 in/lbs | Gear Drive Size: | 150 |
General Specifications
| UPC: | 662798004808 | Weight: | 25.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

