Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 150 1/1.5 D,E SP
Part #:0220-00861
Catalog #:150 1/1.5 D,E SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 1:1.50 | Maximum Input HP: | 24.7 @ 1750 RPM |
| Product Line: | Bevel Gear Drives | Service Factor: | 1 |
| Gear Type: | Spiral Bevel | Series Code: | 150 |
| Style: | D,E | Product Type: | Right Angle |
| Output RPM: | 2625 | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 1.000 in | Ratio Range: | 1:1.5 |
| Input Style: | Shaft | Housing Dimensions: | (L)6.28125 x (H)4.125 x (W)6.1875 |
| Housing Width (in): | 6.1875 in | Housing Height (in): | 4.125 in |
| Reduction: | Single | Housing Length (in): | 6.28125 in |
| Output Shaft Direction: | L or R | Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
| Gear Drive Size: | 150 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 593 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798004822 | Weight: | 25.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

