Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 165 1.5/1 D,E SP
Part #:0220-00954
Catalog #:165 1.5/1 D,E SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Style: | D,E |
| Gear Type: | Spiral Bevel | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Ratio: | 1.50:1 |
| Input Diameter (in): | 1.000 in | Product Line: | Bevel Gear Drives |
| Output RPM: | 1166.7 | Maximum Input HP: | 16.9 @ 1750 RPM |
| Series Code: | 165 | Input Style: | Shaft |
| Ratio Range: | 1.5:1 | Housing Width (in): | 6.1875 in |
| Housing Height (in): | 4.125 in | Reduction: | Single |
| Housing Dimensions: | (L)7.6875 x (H)4.125 x (W)6.1875 | Housing Length (in): | 7.6875 in |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Gear Drive Size: | 165 | Output Shaft: | Shaft |
| Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs | Output Torque Rating (in-lb): | 911 in/lbs |
General Specifications
| UPC: | 662798005270 | Weight: | 25.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

