Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 43.53 143TC 1.250
Part #:0250-56502
Catalog #:HERA35ES 43.53 143TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Product Type: | RIGHT ANGLE |
| Output RPM: | 40.2 | Output Diameter (in): | 1.250 in |
| Series Code: | HERA35 | Service Factor: | 1 |
| Ratio: | 43.53:1 | Input Diameter (in): | 0.876 in |
| Product Line: | HERA | Input HP: | 0.78 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.78 |
| Housing Length (in): | 7.19 in | Mounting Type: | ES |
| Housing Height (in): | 5.75 in | Housing Width (in): | 5.5 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA35 | Center Distance (in): | 2.509 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Nominal Ratio: | 40:1 |
General Specifications
| UPC: | 662798806280 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

