Hub City Stainless Steel HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HL20SS KIT, HUBLOC 1.438
Part #:HL20SS107K
Catalog #:HL20SS KIT, HUBLOC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | SSHB2063*K | Material Type: | Stainless Steel |
| Overall Length (in): | 1.14 in | Service Factor: | 1 |
| Product Type: | Helical Hypoid | Outside Diameter (in): | 3.39 in |
| Length Through Bore (in): | 1.14 in | Bushing Type: | Keyless Bushing |
| Bore Size (in): | 1.438 in | Includes: | Two Bushings, Mounting Hardware and HubCap Covers |
| Accessory Type: | HERA | Housing Material: | Cast iron |
General Specifications
| UPC: | 662961824509 | Weight: | 4.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN |

