Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 10/1 A WR 182TC
Part #:0220-78644
Catalog #:384 10/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Series Code: | 380 |
| Output Diameter (in): | 1.500 in | Model Code: | 384 |
| Ratio: | 10:1 | Output RPM: | 175 |
| Style: | A | Service Factor: | 1.0 |
| Frame Size: | 180TC | Input HP: | 12.6 |
| Product Line: | PowerCube Worm Gear Drive | Overhung Load: | 1,600 |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Ratio Range: | 10:1 | Mounting Style: | A |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Output Shaft Orientation: | LR | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 3907 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593630 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

