Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 20/1 L WR 182TC 2.188
Part #:0220-85374
Catalog #:386 20/1 L WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | L | Series Code: | 380 |
| Ratio: | 20:1 | Output Diameter (in): | 2.188 in |
| Service Factor: | 1.0 | Product Type: | Right Angle |
| Input HP: | 7.44 | Input Diameter (in): | 1.125 in |
| Frame Size: | 180TC | Product Line: | PowerCube Worm Gear Drive |
| Model Code: | 386 | Output RPM: | 87.5 |
| Gear Type: | Worm | Mounting Style: | L |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4372 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798689821 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

