Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 50/1 R WR 143TC 2.000
Part #:0220-85433
Catalog #:386 50/1 R WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 2.000 in |
| Input Diameter (in): | 0.875 in | Service Factor: | 1.0 |
| Product Line: | PowerCube Worm Gear Drive | Frame Size: | 140TC |
| Output RPM: | 35 | Model Code: | 386 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Series Code: | 380 | Input HP: | 3.37 |
| Style: | R | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Mounting Style: | R | Motor Frame Size: | 140TC |
| Ratio Range: | 50:1 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4214 in/lbs |
General Specifications
| UPC: | 662798690414 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

