Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ821-5-R-140
Part #:NH8210157.00
Catalog #:NH-BMQ821-5-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | K: | 1.63 in |
| B: | 4.5 | G: | 0.94 |
| AK: | 4.5 | BE: | 0.38 in |
| AJ: | 5.88 | RQ: | 4.06 in |
| C: | 6 in | BF: | 0.41 |
| I: | 3.61 in | J: | 3.25 in |
| LQ: | 4.46 in | O*: | 2.45 in |
| BD: | 6.5 | O: | 2.66 in |
| F: | 1.88 | T: | 0.875 |
| Center Distance (in): | 2.06 in | N: | 4.34 |
| TAP Depth: | 0.63 in | A: | 2.5 |
| H-Tap size: | 5/16 - 18 UNC in |
Technical Specifications
| Output Shaft Orientation: | R | Input Style: | C-Face Quill |
| Output HP: | 3.41 | Output RPM: | 350 |
| Input HP: | 3.653 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Frame Size: | 140TC | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Ratio: | 5:1 | Keyway: | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-R |
| Overhung Load: | 775 | Output Shaft Assembly Code: | R |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Quill Diameter (in): | 0.875 in | Ratio Range: | 5:1 |
| Output Diameter (in): | 0.875 in | Model Code: | BMQ821 |
| Output Style: | R | Center Distance (in): | 2.06 |
| Series Style: | NH-BMQ-R | Input Keyway: | 3/16 X 1.63 in |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 3.653 |
| Thrust Rating - output shaft: | 735 | Input Bore (C Face): | 0.875 |
| Series Code: | NH | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 775 lb |
| Output Torque Rating (in-lb): | 614 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310062586 | Weight: | 25.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

