Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56R10
Part #:XB1073
Catalog #:133Q56R10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | K: | 1.63 in |
| M: | 5.84 | P: | 3.05 in |
| D: | 1.72 | N: | 4 |
| L: | 2.61 in | J: | 3.25 in |
| V: | 2.16 in | R: | 3.25 in |
| O: | 2 in | B: | 4 |
| C: | 4.66 in | H: | 1.72 in |
| BD: | 6.5 | LQ: | 3.94 in |
| T: | 0.625 | BE: | 0.38 in |
| BF: | 0.41 | E: | 1.63 |
| I: | 2.12 in | G: | 1 |
| A: | 2.88 | H-Tap size: | 5/16 - 18 in |
| AJ: | 5.88 | TAP Depth: | 0.5 in |
| Center Distance (in): | 1.33 in | AK: | 4.5 |
Technical Specifications
| Efficiency: | 80 | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 1001 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.625 in |
| Series Code: | Raider | Ratio Range: | 10:1 |
| Output Key: | 3/16 X 1.31 | Input Style: | C-Face Quill |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.33 |
| Assembly: | Q-R | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.77 | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output RPM: | 175 |
| Frame Size: | 56C | Model Code: | 133Q |
| Output Shaft Assembly Code: | R | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 263 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
General Specifications
| UPC: | 662288337744 | Weight: | 17.00 LB |

