Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56H5 010
Part #:XB1111
Catalog #:133Q56H5 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 2.375 | B: | 2.82 |
| L: | 2.61 in | D: | 2 |
| K: | 4.66 in | R: | 3.25 in |
| J: | 3.46 in | P: | 3.05 in |
| H: | 1.72 in | F: | 1 |
| C: | 3.25 in | M: | 4.75 |
| E: | 1.63 | A: | 3.8 |
Technical Specifications
| Thrust Rating - output shaft: | 827 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Efficiency: | 80 |
| Input Speed: | 1750 | Ratio: | 5:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer Style: | Standard |
| Frame Size: | 56C | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Mounting Style: | Shaft Mt |
| Input HP @ 1750 RPM: | 1.248 | Series Code: | Raider |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Center Distance (in): | 1.33 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 209 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288338055 | Weight: | 18.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

