Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56L25
Part #:XC1096
Catalog #:154Q56L25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.91 in | R: | 3.25 in |
| M: | 6.72 | L: | 3.14 in |
| P: | 3.45 in | K: | 5.38 in |
| N: | 4.31 | V: | 2.11 in |
| C: | 4.19 in | F: | 1.38 |
| J: | 3.99 in | B: | 3.44 |
| D: | 2.75 | A: | 4.88 |
| E: | 2.09 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 1.38 | Efficiency: | 80 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 1144 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Ratio: | 25:1 |
| Maximum Input HP: | 0.752 hp @ 1750 rpm | Manufacturer Reducer Size: | 154 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 0.750 in |
| Input HP @ 1750 RPM: | 0.752 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Frame Size: | 56C |
| Series Code: | Raider | Center Distance (in): | 1.54 |
| Input Diameter (in): | 0.625 in | Mounting Style: | No Base |
| Ratio Range: | 25:1 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 503 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288684152 | Weight: | 21.00 LB |

