Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56R15
Part #:XC1104
Catalog #:154Q56R15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 6.72 | D: | 1.91 |
| N: | 4.31 | L: | 3.14 in |
| J: | 4.19 in | V: | 2.11 in |
| H: | 1.91 in | K: | 2.09 in |
| O: | 1.78 in | B: | 5.13 |
| R: | 3.25 in | P: | 3.45 in |
| C: | 5.38 in | F: | 2.75 |
| AK: | 4.5 | AJ: | 5.88 |
| A: | 3.69 | I: | 2.75 in |
| BF: | 0.41 | BD: | 6.5 |
| Center Distance (in): | 1.54 in | LQ: | 4.52 in |
| T: | 0.75 | E: | 2.09 |
| H-Tap size: | 5/16 - 18 in | G: | 1.38 |
| BE: | 0.38 in | TAP Depth: | 0.5 in |
Technical Specifications
| Efficiency: | 80 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Ratio: | 15:1 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1146 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Output RPM: | 116.6 |
| Output Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | R |
| Input HP @ 1750 RPM: | 0.81 | Service Factor: | 1 |
| Series Code: | Raider | Model Code: | 154Q |
| Assembly: | Q-R | Mounting Style: | No Base |
| Input Style: | C-Face Quill | Center Distance (in): | 1.54 |
| Output Key: | 3/16 X 1.25 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 446 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288340379 | Weight: | 21.00 LB |

