Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56R30
Part #:XC1107
Catalog #:154Q56R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 1.78 in | C: | 5.38 in |
| V: | 2.11 in | H: | 1.91 in |
| K: | 2.09 in | P: | 3.45 in |
| L: | 3.14 in | F: | 2.75 |
| B: | 5.13 | D: | 1.91 |
| M: | 6.72 | R: | 3.25 in |
| J: | 4.19 in | N: | 4.31 |
| G: | 1.38 | AK: | 4.5 |
| LQ: | 4.52 in | Center Distance (in): | 1.54 in |
| T: | 0.75 | BE: | 0.38 in |
| TAP Depth: | 0.5 in | A: | 3.69 |
| BF: | 0.41 | BD: | 6.5 |
| E: | 2.09 | AJ: | 5.88 |
| H-Tap size: | 5/16 - 18 in | I: | 2.75 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Ratio: | 30:1 |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1399 | Input Speed: | 1750 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Output Key: | 3/16 X 1.25 |
| Mounting Style: | No Base | Output Diameter (in): | 0.750 in |
| Gear Type: | Worm | Center Distance (in): | 1.54 |
| Frame Size: | 56C | Assembly: | Q-R |
| Series Code: | Raider | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 0.47 |
| Ratio Range: | 30:1 | Model Code: | 154Q |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 478 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
General Specifications
| UPC: | 662288340393 | Weight: | 18.30 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 11.50 IN |

