Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154UH10 010
Part #:XC1132
Catalog #:154UH10 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 3.44 | H: | 1.91 in |
| J: | 4.35 in | Y: | 1.76 in |
| N: | 2.71 | F: | 1.38 |
| X: | 0.63 in | O: | 6.79 in |
| D: | 2.75 | M: | 5.42 |
| C: | 4.19 in | L: | 3.14 in |
| K: | 5.38 in | E: | 2.09 |
| A: | 4.88 |
Technical Specifications
| Key Sq.: | 0.1875 | Thrust Rating - output shaft: | 1056 |
| Key Length: | 1.38 | Efficiency: | 80 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Ratio: | 10:1 | Input Style: | Shaft |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.54 | Gear Type: | Worm |
| Series Code: | Raider | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 1.279 | Service Factor: | 1 |
| Output Diameter (in): | 0.625 in | Input Diameter (in): | 0.625 in |
| Mounting Style: | Shaft Mt | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 402 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288340584 | Weight: | 19.00 LB |

