Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154UH40 010
Part #:XC1137
Catalog #:154UH40 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.91 in | D: | 2.75 |
| Y: | 1.76 in | N: | 2.71 |
| L: | 3.14 in | O: | 6.79 in |
| M: | 5.42 | F: | 1.38 |
| B: | 3.44 | K: | 5.38 in |
| C: | 4.19 in | J: | 4.35 in |
| X: | 0.63 in | A: | 4.88 |
| E: | 2.09 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Reducer Style: | Standard |
| Efficiency: | 80 | Ratio: | 40:1 |
| Input Speed: | 1750 | Key Length: | 1.38 |
| Key Sq.: | 0.1875 | Manufacturer Reducer Size: | 154 |
| Maximum Input HP: | 0.56 hp @ 1750 rpm | Service Factor: | 1 |
| Center Distance (in): | 1.54 | Input Style: | Shaft |
| Output Diameter (in): | 0.625 in | Mounting Style: | Shaft Mt |
| Series Code: | Raider | Input Diameter (in): | 0.625 in |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 0.56 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Gear Type: | Worm | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 520 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| UPC: | 662288340621 | Weight: | 19.00 LB |

