Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 175Q56L30
Part #:XD1097
Catalog #:175Q56L30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.05 in | R: | 3.25 in |
| H: | 2.06 in | J: | 4.19 in |
| C: | 5.75 in | B: | 4.81 |
| K: | 2.09 in | N: | 4.31 |
| L: | 3.24 in | P: | 3.81 in |
| D: | 2.06 | O: | 1.88 in |
| M: | 6.78 | F: | 2.75 |
| H-Tap size: | 5/16 - 18 in | BD: | 6.5 |
| I: | 2.75 in | T: | 0.875 |
| E: | 2.09 | BF: | 0.41 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| A: | 3.38 | G: | 1.38 |
| AK: | 4.5 | AJ: | 5.88 |
| TAP Depth: | 0.61 in | LQ: | 4.38 in |
Technical Specifications
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 30:1 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1399 | Input Bore (C Face): | 0.625 |
| Efficiency: | 80 | Gear Type: | Worm |
| Series Code: | Raider | Center Distance (in): | 1.75 |
| Output Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.63 |
| Service Factor: | 1 | Assembly: | Q-L |
| Output Key: | 3/16 X 1.38 | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Input Diameter (in): | 0.625 in | Model Code: | 175Q |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Mounting Style: | No Base | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | L | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288343264 | Weight: | 21.36 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 11.40 IN |

