Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UL10
Part #:XE1003
Catalog #:206UL10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.5 in | F: | 2.88 |
| L: | 5.06 in | V: | 2.29 in |
| N: | 4.69 | D: | 2.28 |
| O: | 2 in | J: | 5 in |
| M: | 1.81 | Y: | 1.76 in |
| B: | 5.5 | C: | 6.38 in |
| H: | 2.28 in | X: | 0.63 in |
| A: | 3.75 | TAP Depth: | 0.61 in |
| I: | 3 in | E: | 2.5 |
| U: | 0.625 in | Center Distance (in): | 2.06 in |
| T: | 1 | H-Tap size: | 3/8 - 16 in |
| G: | 1.44 |
Technical Specifications
| Key Length: | 1.38 | Key Sq.: | 0.1875 |
| Thrust Rating - output shaft: | 1580 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Efficiency: | 80 | Ratio: | 10:1 |
| Input Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output Shaft Assembly Code: | L |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | U-L | Product Type: | Worm Speed Reducer |
| Output Key: | 1/4 X 1.75 | Center Distance (in): | 2.06 |
| Model Code: | 206U | Mounting Style: | No Base |
| Output Diameter (in): | 1.000 in | Input HP @ 1750 RPM: | 2.24 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 10:1 |
| Series Code: | Raider | Output RPM: | 175 |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Output Torque Rating (in-lb): | 805 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288345596 | Weight: | 25.00 LB |

