Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206ULR40
Part #:XE1028
Catalog #:206ULR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 1.76 in | B: | 5.5 |
| J: | 5 in | O: | 2 in |
| F: | 2.88 | M: | 1.81 |
| H: | 2.28 in | C: | 6.38 in |
| D: | 2.28 | K: | 2.5 in |
| L: | 5.06 in | X: | 0.63 in |
| V: | 2.29 in | N: | 4.69 |
| A: | 3.75 | I: | 3 in |
| O*: | 2 in | G: | 1.44 |
| TAP Depth: | 0.61 in | Center Distance (in): | 2.06 in |
| E: | 2.5 | U: | 0.625 in |
| H-Tap size: | 3/8 - 16 in | T: | 1 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Key Sq.: | 0.1875 | Efficiency: | 80 |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 2305 |
| Key Length: | 1.38 | Input Speed: | 1750 |
| Output RPM: | 43.7 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 0.76 |
| Output Shaft Assembly Code: | D | Product Type: | Worm Speed Reducer |
| Output Shaft Orientation: | LR | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 1/4 X 1.75 | Series Code: | Raider |
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Assembly: | U-LR | Center Distance (in): | 2.06 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 40:1 |
| Gear Type: | Worm | Mounting Style: | No Base |
| Model Code: | 206U | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,078 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 971 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288345794 | Weight: | 25.00 LB |

