Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206ULR50
Part #:XE1029
Catalog #:206ULR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.06 in | N: | 4.69 |
| B: | 5.5 | V: | 2.29 in |
| C: | 6.38 in | K: | 2.5 in |
| F: | 2.88 | H: | 2.28 in |
| J: | 5 in | Y: | 1.76 in |
| O: | 2 in | M: | 1.81 |
| X: | 0.63 in | D: | 2.28 |
| U: | 0.625 in | O*: | 2 in |
| A: | 3.75 | T: | 1 |
| E: | 2.5 | I: | 3 in |
| TAP Depth: | 0.61 in | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 2.06 in | G: | 1.44 |
Technical Specifications
| Key Sq.: | 0.1875 | Key Length: | 1.38 |
| Shaft Seal Material: | Nitrile | Ratio: | 50:1 |
| Efficiency: | 80 | Input Speed: | 1750 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2305 |
| Manufacturer Reducer Size: | 206 | Maximum Input HP: | 0.77 hp @ 1750 rpm |
| Mounting Style: | No Base | Series Code: | Raider |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 1.75 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Output Shaft Orientation: | LR |
| No. of Gear Reductions: | Single | Assembly: | U-LR |
| Center Distance (in): | 2.06 | Product Type: | Worm Speed Reducer |
| Input Style: | Solid Shaft | Model Code: | 206U |
| Input HP @ 1750 RPM: | 0.62 | Gear Type: | Worm |
| Output RPM: | 35 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 970 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288345800 | Weight: | 25.00 LB |

