Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56L50
Part #:XE1099
Catalog #:206Q56L50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.28 in | K: | 2.5 in |
| C: | 6.38 in | L: | 3.61 in |
| R: | 3.25 in | O: | 2 in |
| D: | 2.28 | N: | 4.69 |
| M: | 7.07 | B: | 5.5 |
| F: | 2.88 | V: | 2.29 in |
| J: | 5 in | P: | 4.34 in |
| BE: | 0.38 in | H-Tap size: | 3/8 - 16 in |
| AJ: | 5.88 | A: | 3.75 |
| BD: | 6.5 | Center Distance (in): | 2.06 in |
| TAP Depth: | 0.61 in | G: | 1.44 |
| LQ: | 4.75 in | E: | 2.5 |
| BF: | 0.41 | AK: | 4.5 |
| I: | 3 in | T: | 1 |
Technical Specifications
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2305 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Nitrile | Ratio: | 50:1 |
| Efficiency: | 80 | Assembly: | Q-L |
| Series Code: | Raider | Output RPM: | 35 |
| Output Diameter (in): | 1.000 in | Model Code: | 206Q |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 1/4 X 1.75 |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 2.06 | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.62 | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,078 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 970 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288346364 | Weight: | 29.00 LB |

