Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140LR10
Part #:XE1143
Catalog #:206Q140LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.61 in | B: | 5.5 |
| K: | 2.5 in | N: | 4.69 |
| O: | 2 in | D: | 2.28 |
| J: | 5 in | R: | 3.25 in |
| P: | 4.34 in | F: | 2.88 |
| V: | 2.29 in | C: | 6.38 in |
| H: | 2.28 in | M: | 7.07 |
| BE: | 0.38 in | AJ: | 5.88 |
| A: | 3.75 | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 | BD: | 6.5 |
| Center Distance (in): | 2.06 in | T: | 1 |
| LQ: | 4.75 in | G: | 1.44 |
| O*: | 2 in | I: | 3 in |
| AK: | 4.5 | TAP Depth: | 0.61 in |
| E: | 2.5 |
Technical Specifications
| Ratio: | 10:1 | Efficiency: | 80 |
| Input Bore (C Face): | 0.875 | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 1580 |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 140TC |
| Reducer Style: | Standard | Center Distance (in): | 2.06 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Gear Type: | Worm | Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | D |
| Output Key: | 1/4 X 1.75 | Output RPM: | 175 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.24 |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| Output Shaft Orientation: | LR | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.000 in | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Model Code: | 206Q |
| Ratio Range: | 10:1 | Assembly: | Q-LR |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 805 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288346715 | Weight: | 29.00 LB |

