Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140L10
Part #:XF1123
Catalog #:237Q140L10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | K: | 2.5 in |
| P: | 4.88 in | H: | 2.5 in |
| B: | 6.13 | V: | 2.66 in |
| C: | 6.94 in | R: | 3.25 in |
| D: | 2.5 | J: | 5 in |
| M: | 7.84 | O: | 2.37 in |
| N: | 5.08 | L: | 3.77 in |
| A: | 4.06 | E: | 2.5 |
| AJ: | 5.88 | BD: | 6.5 |
| G: | 1.44 | H-Tap size: | 3/8 - 16 in |
| AK: | 4.5 | Center Distance (in): | 2.37 in |
| BE: | 0.38 in | BF: | 0.41 |
| LQ: | 5.06 in | TAP Depth: | 0.6 in |
| I: | 3.56 in | T: | 1.125 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 1714 |
| Ratio: | 10:1 | Input Speed: | 1750 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 140TC | Reducer Style: | Standard |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 1.75 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output RPM: | 175 |
| Mounting Style: | No Base | Center Distance (in): | 2.38 |
| Service Factor: | 1 | Series Code: | Raider |
| Input HP @ 1750 RPM: | 3.34 | Output Shaft Assembly Code: | L |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Model Code: | 237Q | Assembly: | Q-L |
| Ratio Range: | 10:1 | Frame Size: | 140TC |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1172 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288349600 | Weight: | 45.00 LB |

