Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140L15
Part #:XF1124
Catalog #:237Q140L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.5 in | H: | 2.5 in |
| L: | 3.77 in | F: | 2.88 |
| R: | 3.25 in | N: | 5.08 |
| M: | 7.84 | B: | 6.13 |
| D: | 2.5 | C: | 6.94 in |
| P: | 4.88 in | V: | 2.66 in |
| O: | 2.37 in | J: | 5 in |
| BD: | 6.5 | BF: | 0.41 |
| TAP Depth: | 0.6 in | E: | 2.5 |
| T: | 1.125 | LQ: | 5.06 in |
| I: | 3.56 in | BE: | 0.38 in |
| G: | 1.44 | AJ: | 5.88 |
| A: | 4.06 | Center Distance (in): | 2.37 in |
| H-Tap size: | 3/8 - 16 in | AK: | 4.5 |
Technical Specifications
| Input Speed: | 1750 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Nitrile | Ratio: | 15:1 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 1954 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | Q-L |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Frame Size: | 140TC |
| Center Distance (in): | 2.38 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.125 in | Series Code: | Raider |
| Input HP @ 1750 RPM: | 2.52 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | L | Input Style: | C-Face Quill |
| Model Code: | 237Q | Ratio Range: | 15:1 |
| Output Key: | 1/4 X 1.75 | Output RPM: | 116.6 |
| Mounting Style: | No Base | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1318 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288349617 | Weight: | 45.00 LB |

