Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UH40 107
Part #:XF1158
Catalog #:237UH40 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.75 in | O: | 8.57 in |
| D: | 2.88 | H: | 2.5 in |
| N: | 3 | F: | 1.44 |
| J: | 5.51 in | M: | 6 |
| K: | 6.94 in | B: | 4.06 |
| Y: | 2.38 in | C: | 5 in |
| L: | 3.77 in | E: | 2.5 |
| A: | 6.12 |
Technical Specifications
| Efficiency: | 80 | Key Length: | 1.63 |
| Ratio: | 40:1 | Input Speed: | 1750 |
| Key Sq.: | 0.188 | Thrust Rating - output shaft: | 2091 |
| Reducer Style: | Standard | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.38 |
| Input Style: | Shaft | Gear Type: | Worm |
| Ratio Range: | 40:1 | Mounting Style: | Shaft Mt |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 1.34 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1433 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288349884 | Weight: | 42.00 LB |

