Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56R30
Part #:XG1137
Catalog #:262Q56R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.94 in | P: | 5.57 in |
| O: | 2.5 in | R: | 3.25 in |
| C: | 8 in | K: | 3.19 in |
| L: | 4.34 in | N: | 5.63 |
| D: | 2.94 | M: | 8.74 |
| F: | 3.38 | B: | 7.12 |
| J: | 6.38 in | V: | 2.73 in |
| T: | 1.125 | E: | 3.19 |
| A: | 4.44 | AK: | 4.5 |
| AJ: | 5.88 | BD: | 6.5 |
| TAP Depth: | 0.58 in | Center Distance (in): | 2.62 in |
| G: | 1.69 | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 in | BF: | 0.41 |
| LQ: | 5.69 in | I: | 3.69 in |
Technical Specifications
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 30:1 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Motor Frame Size: | 56C |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2956 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | R |
| Center Distance (in): | 2.62 | Ratio Range: | 30:1 |
| Output Key: | 1/4 X 2.00 | Assembly: | Q-R |
| Output Diameter (in): | 1.125 in | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 1.7 | Reducer: | Worm - Right Angle |
| Model Code: | 262Q | Service Factor: | 1 |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | Raider | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Torque Rating (in-lb): | 1833 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288353331 | Weight: | 45.63 LB |
| Packaged Length: | 16.40 IN | Packaged Width: | 12.70 IN |
| Packaged Height: | 12.80 IN |

