Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56LR40
Part #:XG1148
Catalog #:262Q56LR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | D: | 2.94 |
| R: | 3.25 in | H: | 2.94 in |
| L: | 4.34 in | K: | 3.19 in |
| B: | 7.12 | N: | 5.63 |
| O: | 2.5 in | V: | 2.73 in |
| J: | 6.38 in | P: | 5.57 in |
| C: | 8 in | M: | 8.74 |
| O*: | 2.5 in | I: | 3.69 in |
| BD: | 6.5 | TAP Depth: | 0.58 in |
| BF: | 0.41 | AK: | 4.5 |
| LQ: | 5.69 in | AJ: | 5.88 |
| E: | 3.19 | T: | 1.125 |
| Center Distance (in): | 2.62 in | H-Tap size: | 3/8 - 16 in |
| A: | 4.44 | G: | 1.69 |
| BE: | 0.38 in |
Technical Specifications
| Ratio: | 40:1 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 3096 |
| Efficiency: | 80 | No. of Gear Reductions: | Single |
| Frame Size: | 56C | Input HP @ 1750 RPM: | 1.37 |
| Output Shaft Assembly Code: | D | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.625 in | Mounting Style: | No Base |
| Model Code: | 262Q | Output Shaft Orientation: | LR |
| Assembly: | Q-LR | Service Factor: | 1 |
| Center Distance (in): | 2.62 | Output Key: | 1/4 X 2.00 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Code: | Raider | Output Diameter (in): | 1.125 in |
| Output RPM: | 43.7 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1854 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288353423 | Weight: | 56.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

