Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140LR15
Part #:XG1174
Catalog #:262Q140LR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.34 in | N: | 5.63 |
| D: | 2.94 | O: | 2.5 in |
| B: | 7.12 | V: | 2.73 in |
| C: | 8 in | K: | 3.19 in |
| R: | 3.25 in | J: | 6.38 in |
| H: | 2.94 in | P: | 5.57 in |
| F: | 3.38 | M: | 8.74 |
| G: | 1.69 | I: | 3.69 in |
| H-Tap size: | 3/8 - 16 in | O*: | 2.5 in |
| BF: | 0.41 | Center Distance (in): | 2.62 in |
| BE: | 0.38 in | T: | 1.125 |
| AJ: | 5.88 | BD: | 6.5 |
| E: | 3.19 | AK: | 4.5 |
| TAP Depth: | 0.58 in | LQ: | 5.69 in |
| A: | 4.44 |
Technical Specifications
| Efficiency: | 80 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 2296 | Ratio: | 15:1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input RPM: | 1,750 |
| Center Distance (in): | 2.63 | Input HP @ 1750 RPM: | 3 |
| Series Code: | Raider | Output RPM: | 116.6 |
| Ratio Range: | 15:1 | Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 1/4 X 2.00 | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Assembly: | Q-LR |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output Shaft Orientation: | LR |
| Model Code: | 262Q | Output Shaft Assembly Code: | D |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1737 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
General Specifications
| UPC: | 662288353638 | Weight: | 56.00 LB |

