Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UR40
Part #:XH1018
Catalog #:300UR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | L: | 7 in |
| V: | 3.25 in | O: | 3.25 in |
| F: | 4 | C: | 8.88 in |
| M: | 2.26 | X: | 0.88 in |
| J: | 7 in | H: | 3.25 in |
| D: | 3.25 | Y: | 2.26 in |
| K: | 3.5 in | N: | 6.75 |
| A: | 5.5 | I: | 4.5 in |
| E: | 3.5 | G: | 2 |
| Center Distance (in): | 3 in | TAP Depth: | 0.8 in |
| H-Tap size: | 7/16 - 14 in | T: | 1.25 |
| U: | 0.875 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Reducer Style: | Standard | Key Sq.: | 0.188 |
| Key Length: | 1.31 | Thrust Rating - output shaft: | 3410 |
| Input Speed: | 1750 | Ratio: | 40:1 |
| Manufacturer Reducer Size: | 300 | Maximum Input HP: | 1.77 hp @ 1750 rpm |
| Mounting Style: | No Base | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.25 | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Series Code: | Raider |
| Input HP @ 1750 RPM: | 2.04 | Output Diameter (in): | 1.250 in |
| Assembly: | U-R | Service Factor: | 1 |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Model Code: | 300U | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 43.7 | Output Shaft Assembly Code: | R |
| Ratio Range: | 40:1 | Input Keyway: | 3/16 X 1.31 in |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288356875 | Weight: | 64.00 LB |

