Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300ULR5
Part #:XH1021
Catalog #:300ULR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 7 in | J: | 7 in |
| D: | 3.25 | O: | 3.25 in |
| H: | 3.25 in | F: | 4 |
| B: | 8.5 | X: | 0.88 in |
| M: | 2.26 | V: | 3.6 in |
| C: | 8.88 in | K: | 3.5 in |
| N: | 6.75 | Y: | 2.26 in |
| E: | 3.5 | H-Tap size: | 7/16 - 14 in |
| Center Distance (in): | 3 in | O*: | 3.25 in |
| T: | 1.25 | I: | 4.5 in |
| TAP Depth: | 0.8 in | U: | 0.875 in |
| A: | 5.5 | G: | 2 |
Technical Specifications
| Input Speed: | 1750 | Key Sq.: | 0.188 |
| Efficiency: | 80 | Key Length: | 1.31 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 2692 | Ratio: | 5:1 |
| Manufacturer Reducer Size: | 300 | Maximum Input HP: | 8.25 hp @ 1750 rpm |
| Output Shaft Assembly Code: | D | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Output Key: | 1/4 X 2.25 |
| Center Distance (in): | 3 | Model Code: | 300U |
| Output RPM: | 350 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.46 | Gear Type: | Worm |
| Output Shaft Orientation: | LR | Mounting Style: | No Base |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.250 in |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Assembly: | U-LR | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.31 in | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1544 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288356905 | Weight: | 64.00 LB |

