Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300ULR10
Part #:XH1023
Catalog #:300ULR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.88 in | K: | 3.5 in |
| H: | 3.25 in | D: | 3.25 |
| C: | 8.88 in | B: | 8.5 |
| J: | 7 in | L: | 7 in |
| O: | 3.25 in | N: | 6.75 |
| M: | 2.26 | V: | 3.6 in |
| F: | 4 | Y: | 2.26 in |
| I: | 4.5 in | TAP Depth: | 0.8 in |
| T: | 1.25 | U: | 0.875 in |
| H-Tap size: | 7/16 - 14 in | O*: | 3.25 in |
| E: | 3.5 | G: | 2 |
| Center Distance (in): | 3 in | A: | 5.5 |
Technical Specifications
| Efficiency: | 80 | Key Length: | 1.31 |
| Thrust Rating - output shaft: | 3322 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Key Sq.: | 0.188 | Ratio: | 10:1 |
| Series Code: | Raider | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.31 in |
| Assembly: | U-LR | Output Key: | 1/4 X 2.25 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Service Factor: | 1 | Mounting Style: | No Base |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 6.04 |
| Output Shaft Assembly Code: | D | Center Distance (in): | 3 |
| Ratio Range: | 10:1 | Model Code: | 300U |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Output Shaft Orientation: | LR | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 2037 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288356912 | Weight: | 64.00 LB |

