Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180R20
Part #:XH1195
Catalog #:300Q180R20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.75 | C: | 8.88 in |
| O: | 3.25 in | P: | 6.25 in |
| D: | 3.25 | F: | 4 |
| M: | 10.14 | H: | 3.25 in |
| V: | 3.6 in | R: | 4.5 in |
| L: | 4.84 in | B: | 8.5 |
| J: | 7 in | K: | 3.5 in |
| BE1: | 0.5 in | E: | 3.5 |
| T: | 1.25 | AK: | 8.5 |
| TAP Depth: | 0.8 in | Center Distance (in): | 3 in |
| LQ: | 6.45 in | BF: | 0.53 |
| G: | 2 | H-Tap size: | 7/16 - 14 in |
| A: | 5.5 | AJ: | 7.25 |
| I: | 4.5 in | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 180TC | Reducer Style: | Standard |
| Input Speed: | 1750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 3410 | Input Bore (C Face): | 1.125 |
| Ratio: | 20:1 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Manufacturer Reducer Size: | 300 |
| Maximum Input HP: | 3.95 hp @ 1750 rpm | Output Shaft Assembly Code: | R |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.250 in |
| Frame Size: | 180TC | Output RPM: | 87.5 |
| Mounting Style: | No Base | Output Key: | 1/4 X 2.25 |
| Input HP @ 1750 RPM: | 3.6 | Product Type: | Worm Speed Reducer |
| Ratio Range: | 20:1 | Center Distance (in): | 3 |
| Input Diameter (in): | 1.125 in | Assembly: | Q-R |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series Code: | Raider | Gear Type: | Worm |
| Model Code: | 300Q | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 2454 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288358282 | Weight: | 68.00 LB |

