Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180LR40
Part #:XH1208
Catalog #:300Q180LR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.6 in | L: | 4.84 in |
| P: | 6.25 in | H: | 3.25 in |
| D: | 3.25 | M: | 10.14 |
| O: | 3.25 in | F: | 4 |
| K: | 3.5 in | B: | 8.5 |
| N: | 6.75 | R: | 4.5 in |
| J: | 7 in | C: | 8.88 in |
| AJ: | 7.25 | AK: | 8.5 |
| G: | 2 | Center Distance (in): | 3 in |
| BD: | 9 | I: | 4.5 in |
| A: | 5.5 | T: | 1.25 |
| LQ: | 6.45 in | H-Tap size: | 7/16 - 14 in |
| BE1: | 0.5 in | E: | 3.5 |
| O*: | 3.25 in | TAP Depth: | 0.8 in |
| BF: | 0.53 |
Technical Specifications
| Input Speed: | 1750 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 3410 | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 1.125 | Ratio: | 40:1 |
| Efficiency: | 80 | Maximum Input HP: | 2.25 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 300 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Output Diameter (in): | 1.250 in | Assembly: | Q-LR |
| Output RPM: | 43.7 | Output Shaft Orientation: | LR |
| Mounting Style: | No Base | Input Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 2.04 | Gear Type: | Worm |
| Output Shaft Assembly Code: | D | Product Type: | Worm Speed Reducer |
| Output Key: | 1/4 X 2.25 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Frame Size: | 180TC |
| Model Code: | 300Q | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288358374 | Weight: | 68.00 LB |

