Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UH10 203
Part #:XH1213
Catalog #:300UH10 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7 in | N: | 4.19 |
| F: | 2 | B: | 5.5 |
| J: | 7 in | O: | 11.25 in |
| Y: | 2.26 in | D: | 4 |
| L: | 4.5 in | M: | 8.38 |
| H: | 3.25 in | X: | 0.88 in |
| K: | 8.88 in | A: | 8.5 |
| E: | 3.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3322 | Ratio: | 10:1 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Key Sq.: | 0.188 | Efficiency: | 80 |
| Key Length: | 1.31 | Manufacturer Reducer Size: | 300 |
| Maximum Input HP: | 5.25 hp @ 1750 rpm | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Input Style: | Shaft |
| Input HP @ 1750 RPM: | 5.25 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Mounting Style: | Shaft Mt | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2037 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288358411 | Weight: | 65.00 LB |

