Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UL20
Part #:XI1005
Catalog #:325UL20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 7.06 in | C: | 9.38 in |
| B: | 8.5 | H: | 3.5 in |
| F: | 4 | Y: | 2.38 in |
| O: | 3.25 in | M: | 2.31 |
| D: | 3.5 | J: | 7.5 in |
| V: | 3.66 in | N: | 7.06 |
| K: | 3.75 in | X: | 0.88 in |
| A: | 5 | U: | 0.875 in |
| E: | 3.75 | I: | 4.5 in |
| Center Distance (in): | 3.25 in | TAP Depth: | 0.8 in |
| H-Tap size: | 7/16 - 14 in | T: | 1.375 |
| G: | 2 |
Technical Specifications
| Key Sq.: | 0.188 | Efficiency: | 80 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Key Length: | 1.63 |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 3410 |
| Input Keyway: | 3/16 X 1.63 in | Output Key: | 5/16 X 2.88 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.28 | Mounting Style: | No Base |
| Input Style: | Solid Shaft | Ratio Range: | 20:1 |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Assembly: | U-L |
| Product Type: | Worm Speed Reducer | Model Code: | 325U |
| Output Diameter (in): | 1.375 in | Output Shaft Assembly Code: | L |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3267 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288361015 | Weight: | 71.00 LB |

