Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140R15
Part #:XI1164
Catalog #:325Q140R15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | L: | 5.02 in |
| B: | 8.5 | C: | 9.38 in |
| O: | 3.25 in | M: | 10.7 |
| J: | 7.5 in | N: | 7.06 |
| H: | 3.5 in | F: | 4 |
| V: | 3.66 in | R: | 3.25 in |
| K: | 3.75 in | A: | 5 |
| AK: | 4.5 | TAP Depth: | 0.8 in |
| Center Distance (in): | 3.25 in | I: | 4.5 in |
| T: | 1.375 | AJ: | 5.88 |
| G: | 2 | BF: | 0.41 |
| LQ: | 6.56 in | BD: | 6.5 |
| E: | 3.75 | H-Tap size: | 7/16 - 14 in |
| BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 15:1 | Thrust Rating - output shaft: | 3364 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Efficiency: | 80 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.875 | Manufacturer Reducer Size: | 325 |
| Maximum Input HP: | 6.127 hp @ 1750 rpm | Gear Type: | Worm |
| Frame Size: | 140TC | Output Shaft Assembly Code: | R |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.375 in |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Model Code: | 325Q | Assembly: | Q-R |
| Center Distance (in): | 3.25 | Mounting Style: | No Base |
| Output Key: | 5/16 X 2.88 | Product Type: | Worm Speed Reducer |
| Output RPM: | 116.6 | Input HP @ 1750 RPM: | 5.42 |
| Ratio Range: | 15:1 | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2980 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288362111 | Weight: | 75.00 LB |

