Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140LR20
Part #:XI1175
Catalog #:325Q140LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.02 in | J: | 7.5 in |
| N: | 7.06 | C: | 9.38 in |
| V: | 3.66 in | R: | 3.25 in |
| O: | 3.25 in | K: | 3.75 in |
| F: | 4 | H: | 3.5 in |
| B: | 8.5 | D: | 3.5 |
| M: | 10.7 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | T: | 1.375 |
| AJ: | 5.88 | H-Tap size: | 7/16 - 14 in |
| E: | 3.75 | LQ: | 6.56 in |
| A: | 5 | G: | 2 |
| TAP Depth: | 0.8 in | I: | 4.5 in |
| O*: | 3.25 in | BD: | 6.5 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Ratio: | 20:1 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 3410 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Efficiency: | 80 | Output Shaft Assembly Code: | D |
| Input HP @ 1750 RPM: | 4.28 | Model Code: | 325Q |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Assembly: | Q-LR | Service Factor: | 1 |
| Output Shaft Orientation: | LR | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.375 in | Output Key: | 5/16 X 2.88 |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Mounting Style: | No Base | Series Code: | Raider |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3267 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288362197 | Weight: | 75.00 LB |

