Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56H40 203
Part #:XI1258
Catalog #:325Q56H40 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.75 | J: | 6.14 in |
| R: | 3.25 in | N: | 7.06 |
| H: | 3.5 in | D: | 4 |
| K: | 9.38 in | L: | 5.02 in |
| M: | 10.7 | F: | 2 |
| O: | 6.75 in | C: | 7.5 in |
| V: | 3.66 in | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Reducer Style: | Standard | Input Bore (C Face): | 0.63 |
| Input Speed: | 1750 | Ratio: | 40:1 |
| Input Keyway (C Face): | 3/16 X 1.63 | Motor Frame Size: | 56C |
| Efficiency: | 80 | Thrust Rating - output shaft: | 2574 |
| Mounting Style: | Shaft Mt | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Series Code: | Raider |
| Input HP @ 1750 RPM: | 2.926 | Frame Size: | 56C |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3303 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288362753 | Weight: | 77.00 LB |

